IESNA:LM-63-2002
[TEST]P949191
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18311
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2148.4 2690.1 3179.7 3558.7 3867.8 4042.6 4124.9 4154.2 4302.6 4620.2
5144.7 5807.3 6459.5 6980.3 7435.9 7851.8 8114.6 8181.7 8020.1 7610.8
6784.7 5356.5 4421.7 3703.3 2933 2063.4 1356.4 950.9 742 640.8
581.3 488.7 414 143.7 69.9 11.3 0
2148.4 2709 3203.3 3588.9 3872.5 4064.4 4162.7 4190.1 4313 4599.4
5084.3 5733.6 6373.5 6912.3 7372.6 7788.5 8100.4 8212.9 8109.9 7763
7073 5753.5 4600.3 3863 3102.2 2249.6 1479.2 998.1 765.6 663.5
587 496.2 417.8 177.7 74.7 14.2 0
2148.4 2685.3 3170.2 3559.6 3863 4083.3 4205.2 4257.2 4353.6 4610.7
5023.8 5600.3 6214.7 6756.3 7193.9 7543.7 7871.7 8031.4 7990.8 7713.8
7159 6252.5 4984.1 4099.4 3344.1 2518 1681.5 1117.2 826.1 686.2
605.9 527.4 451.8 345 175.8 20.8 0
2148.4 2685.3 3156 3544.5 3868.7 4117.3 4283.7 4370.6 4461.4 4659.9
4967 5414.1 5945.3 6454.8 6865 7201.5 7484.1 7712.9 7774.3 7683.6
7349.9 6730.8 5861.2 4831.9 3863 3002 2099.3 1344.1 916.8 697.6
602.1 522.7 446.1 355.4 249.5 97.4 0
2148.4 2605.9 3062.5 3461.3 3803.5 4106 4347 4506.7 4608.8 4765.7
5020.9 5348.9 5773.3 6205.3 6593.7 6928.3 7200.6 7442.5 7614.6 7660.9
7569.2 7287.5 6741.2 5915.1 4950 3964.2 2953.8 1947.1 1223.1 820.4
625.7 555.8 483 368.6 248.6 77.5 0
2148.4 2564.3 2976.4 3364.9 3724.1 4056.8 4359.3 4598.4 4761 4913.2
5104.1 5378.2 5695.8 6072.9 6452.9 6831 7152.4 7403.8 7593.8 7750.7
7872.6 7832 7660.9 7272.4 6601.3 5731.7 4613.5 3537.9 2379.1 1468.8
952.8 651.2 471.7 285.5 143.7 37.8 0
2148.4 2484.9 2843.2 3209 3564.4 3913.1 4249.6 4549.3 4797.9 4997.3
5199.6 5420.7 5663.7 5966.1 6313 6706.2 7110.8 7501.1 7847.1 8151.4
8428.4 8732.7 8869.8 8954.9 8936 8550.3 7814 6641 5089 3447.2
1989.7 1033.1 527.4 304.4 148.4 51 0
2148.4 2424.4 2711.8 3025.6 3350.7 3657.9 3987.8 4308.2 4616.4 4888.6
5160.8 5413.2 5641.9 5888.6 6147.6 6425.5 6747.8 7112.7 7511.5 7935
8397.2 9060.7 9596.7 9923.7 10296.1 10565.5 10600.5 10238.5 9297 7773.4
5663.7 3655.1 1863 759.9 271.3 52.9 0
2148.4 2315.8 2518 2752.4 3009.5 3281.7 3558.7 3832.8 4104.1 4382.9
4675 4945.3 5239.3 5546.5 5865.9 6186.4 6541.8 6940.6 7382 7882.1
8466.2 9351.9 10230.9 10833 11601.4 12506 13473.9 14119.5 13981.5 12681.8
10005.9 6486.9 2751.5 840.3 264.7 54.8 0
2148.4 2296.8 2498.2 2713.7 2956.6 3213.7 3476.5 3738.3 3997.3 4260
4519 4787.5 5071 5378.2 5695.8 6025.7 6392.4 6797.9 7251.6 7768.6
8351.8 9289.5 10175.1 10827.3 11648.7 12634.5 13691.3 14364.3 14236.7 12854.8
9946.4 6082.4 2330.9 643.7 207.9 47.3 0
2148.4 2225 2329 2468.9 2638.1 2822.4 3008.6 3204.2 3406.5 3610.7
3816.7 4029.4 4244 4470.8 4714.7 4972.7 5256.3 5577.7 5965.2 6407.5
6946.3 7802.7 8452 9092.9 9874.5 10815 11697.8 12080.7 11680.8 10156.2
7497.4 4173.1 1203.2 252.4 84.1 18.9 0
2148.4 2172.1 2230.7 2314.8 2431.1 2556.8 2693.8 2834.7 2977.4 3129.6
3278 3420.7 3568.1 3714.7 3869.7 4033.2 4205.2 4414.1 4656.1 4969.9
5423.6 5986.9 6370.7 6799.8 7313 7872.6 8254.5 8121.2 7453.9 6202.4
4479.3 2292.1 747.7 223.1 76.6 18 0
2148.4 2124.8 2133.3 2172.1 2235.4 2300.6 2386.6 2471.7 2555.8 2643.7
2720.3 2789.3 2847 2899.9 2936.7 2960.4 2984 3000.1 3026.5 3088
3235.4 3322.4 3338.5 3370.6 3420.7 3466.1 3342.2 2950 2390.4 1771.3
1204.2 682.4 342.2 144.6 69.9 24.6 0
2148.4 2025.6 1952.8 1915 1911.2 1926.3 1951.8 1980.2 2000.1 2012.3
2011.4 1987.8 1950.9 1898.9 1829.9 1745.8 1644.7 1539.7 1443.3 1353.5
1260.9 1178.7 1109.7 1053 1003.8 953.7 891.3 807.2 690.9 535
389.4 286.4 198.5 127.6 72.8 20.8 0
2148.4 1933.9 1800.6 1742 1727.8 1740.1 1766.6 1794.9 1809.1 1805.3
1785.5 1750.5 1699.5 1636.1 1562.4 1486.8 1408.4 1329.9 1252.4 1167.3
1081.3 1003.8 947.1 913.1 899.8 901.7 899.8 873.4 808.1 699.5
532.1 366.7 257.1 169.2 84.1 18.9 0
2148.4 1862.1 1701.4 1638 1640.9 1676.8 1716.5 1742 1743.9 1726.9
1693.8 1646.5 1590.8 1526.5 1458.5 1391.3 1320.5 1245.8 1169.2 1098.3
1044.5 998.1 966.9 947.1 930.1 910.2 879 846.9 807.2 743.9
647.5 508.5 333.7 184.3 87.9 18.9 0
2148.4 1793.1 1627.6 1585.1 1611.6 1660.7 1699.5 1718.4 1710.8 1681.5
1636.1 1582.3 1519.9 1458.5 1393.2 1329.9 1286.4 1234.4 1169.2 1117.2
1082.3 1035.9 963.2 905.5 867.7 830.8 793 755.2 721.2 690
653.1 593.6 485.8 372.4 218.3 52.9 0
2148.4 1754.3 1588.9 1565.3 1610.6 1657.9 1696.6 1708 1690 1643.7
1587.9 1524.6 1456.6 1396.1 1344.1 1314.8 1279.8 1243.9 1208.9 1131.4
1062.4 1007.6 952.8 901.7 848.8 802.5 757.1 715.5 672 621.9
572.8 528.4 463.2 399.8 279.8 108.7 0
2148.4 1721.2 1564.3 1561.5 1611.6 1656.9 1691 1694.8 1667.3 1617.2
1553.9 1484 1421.6 1363.9 1325.2 1292.1 1249.6 1191.9 1140.9 1079.4
1032.2 979.2 927.2 880 840.3 799.6 756.2 711.7 659.8 602.1
538.8 483 411.2 311 206.1 86 0
2148.4 1702.3 1552 1560.5 1615.4 1659.8 1690 1684.4 1649.4 1589.8
1516.1 1447.1 1388.5 1344.1 1323.3 1273.2 1195.7 1105.9 1070 1039.7
985.8 944.3 908.3 855.4 815.7 784.5 743.9 695.7 638 574.7
505.7 475.4 409.3 267.5 194.7 119.1 0
2148.4 1698.5 1544.5 1561.5 1616.3 1661.7 1689.1 1681.5 1639 1571.9
1497.2 1429.1 1371.5 1344.1 1311.9 1248.6 1135.2 1060.5 1041.6 1004.8
957.5 906.5 858.2 821.4 798.7 778.8 742 696.6 641.8 578.5
511.4 528.4 421.6 281.7 214.6 79.4 0
2148.4 1698.5 1543.5 1564.3 1617.2 1662.6 1688.1 1684.4 1642.8 1572.8
1497.2 1428.2 1370.5 1345 1309.1 1244.8 1126.7 1061.5 1046.3 1003.8
954.7 898.9 859.2 810 803.4 778.8 741 696.6 645.6 577.5
513.2 520.8 362 291.1 211.7 76.6 0
